element component template mmbt3904tt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 14, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt3904tt1=(type=_n, is=1.26532e-10,bf=206.302,nf=1.5,vaf=1000, ikf=0.0272221,ise=2.30771e-09,ne=3.31052,br=20.6302, nr=2.89609,var=9.39809,ikr=0.272221,isc=2.30771e-09, nc=1.9876,rb=5.8376,irb=50.3624,rbm=0.634251, re=0.0001,rc=2.65711,xtb=0.1,xti=1, eg=1.05,cje=4.64214e-12,vje=0.4,mje=0.256227, tf=4.19578e-10,xtf=0.906167,vtf=8.75418,itf=0.0105823, cjc=3.76961e-12,vjc=0.4,mjc=0.238109,xcjc=0.8, fc=0.512134,cjs=0,vjs=0.75,mjs=0.5, tr=6.82023e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt3904tt1 }