element component template mmbt2907awt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 29, 16 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt2907awt1g=(type=_p, is=2.34197e-13,bf=273.392,nf=1.09043,vaf=912.774, ikf=0.157814,ise=1.80156e-10,ne=2.57789,br=1.06467, nr=1.1117,var=258.302,ikr=1.57814,isc=1.26638e-10, nc=2.53366,rb=0.2,irb=0.1,rbm=0.2, re=0.136558,rc=0.682789,xtb=2.54113,xti=4, eg=1.05,cje=3.4971e-11,vje=0.771605,mje=0.372755, tf=4.74739e-10,xtf=484.548,vtf=100000,itf=6.54389, cjc=1.22551e-11,vjc=0.4,mjc=0.356288,xcjc=0.880326, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.49243e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt2907awt1g }