element component template nsvmmbt2222att1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 27, 19 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnsvmmbt2222att1g=(type=_n, is=1.8567e-14,bf=4910.47,nf=1.05851,vaf=86.0436, ikf=0.229544,ise=9.32498e-15,ne=1.28825,br=0.354858, nr=1.5,var=860.436,ikr=2.29544,isc=9.32498e-15, nc=1.09602,rb=2.48034,irb=0.1,rbm=0.1, re=0.105773,rc=0.528863,xtb=0.1,xti=1, eg=1.05,cje=2.42299e-11,vje=0.808512,mje=0.384843, tf=3.91451e-10,xtf=6.7448,vtf=148.833,itf=0.392798, cjc=1.04808e-11,vjc=0.4,mjc=0.295075,xcjc=0.899998, fc=0.766038,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnsvmmbt2222att1g }