element component template mmbfj177lt1g d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 23, 11 # MODEL FORMAT: Saber electrical d,g,s { # BODY_BEGIN spj..model jjmmbfj177lt1g=(type=_p, vto=-1.2599,beta=0.006919,lambda=0.0272649,rd=58.8254, rs=35.9102,is=1.3336e-11,cgs=1.61697e-11,cgd=1.49992e-11, pb=0.363701,fc=0.5,kf=1e-20,af=0.2) spj.j d g s =model=jjmmbfj177lt1g }