element component template mmbf5484lt1 d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 2, 98 # MODEL FORMAT: Saber electrical d,g,s { # BODY_BEGIN spj..model jjmmbf5484lt1=(type=_n, vto=-1.44808,beta=0.00111612,lambda=0.052522,rd=92.0498, rs=34.2404,is=1e-14,cgs=2.34003e-11,cgd=1.9873e-12, pb=2.68192,fc=0.5,kf=1e-20,af=0.2) spj.j d g s =model=jjmmbf5484lt1 }