element component template mmbf5457lt1 d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 6, 02 # MODEL FORMAT: Saber electrical d,g,s { # BODY_BEGIN spj..model jjmmbf5457lt1=(type=_n, vto=-3.86852,beta=0.000307346,lambda=0.00449867,rd=15.735, rs=49.9999,is=1e-14,cgs=1e-12,cgd=1e-12, pb=1,fc=0.5,kf=1e-20,af=0.2) spj.j d g s =model=jjmmbf5457lt1 }