element component template mmbf4393lt1 d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 31, 98 # MODEL FORMAT: Saber electrical d,g,s { # BODY_BEGIN spj..model jjmmbf4393lt1=(type=_n, vto=-1.36506,beta=0.0190655,lambda=0.0227922,rd=76.4299, rs=38.7311,is=1e-14,cgs=2.94972e-12,cgd=8.23801e-12, pb=0.18649,fc=0.5,kf=1e-20,af=0.2) spj.j d g s =model=jjmmbf4393lt1 }