element component template mmbd7000lt1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 22, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbd7000lt1=( is=8.05798e-09,rs=0.399305,n=1.96798,eg=0.6, xti=0.5,bv=1000,ibv=0.0001,cjo=5.83133e-13, vj=10,m=0.2,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmmbd7000lt1 }