element component template mmbd301m3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 7, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbd301m3t5g=( is=3.68784e-08,rs=5.82937,n=1.39936,eg=0.646593, xti=2.87888,bv=35,ibv=1e-05,cjo=2.4149e-12, vj=0.4,m=0.280628,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmmbd301m3t5g }