element component template mmbd2835lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 17, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbd2835lt1g=( is=4.31708e-09,rs=1.21255,n=1.86078,eg=1.16878, xti=0.5,bv=35,ibv=0.0001,cjo=1.60203e-12, vj=0.675435,m=0.288747,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddmmbd2835lt1g }