element component template mjl3281a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 7, 98 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjl3281a=(type=_n, is=6.5498e-11,bf=139.247,nf=1.00176,vaf=46.776, ikf=10,ise=7.75232e-12,ne=3.34341,br=4.98985, nr=1.09511,var=4.32026,ikr=4.37516,isc=3.25e-13, nc=3.96875,rb=11.988,irb=0.111742,rbm=0.102914, re=0.00127227,rc=0.209833,xtb=0.115253,xti=1.03146, eg=1.11986,cje=1e-07,vje=0.4,mje=0.450375, tf=7.04629e-10,xtf=1000,vtf=2.06045,itf=41.8156, cjc=5e-10,vjc=0.4,mjc=0.85,xcjc=0.959922, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl3281a }