element component template mjw0302a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 7, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjw0302a=(type=_p, is=1.68444e-12,bf=84.9671,nf=0.992223,vaf=10.01, ikf=7.49667,ise=1e-08,ne=2.87955,br=8.49671, nr=0.990995,var=99.9986,ikr=0.382704,isc=3.81183e-16, nc=1,rb=4.23352,irb=0.1,rbm=4.23351, re=0.00779693,rc=0.0390712,xtb=1.60824,xti=3.9999, eg=1.20458,cje=1.56322e-08,vje=0.99,mje=0.23, tf=1.97297e-09,xtf=1000,vtf=817.29,itf=453.232, cjc=5e-10,vjc=0.95,mjc=0.23,xcjc=0.756601, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjw0302a }