element component template mjl4302a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 12, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjl4302a=(type=_p, is=8.52181e-11,bf=505.26,nf=1.14612,vaf=15.6851, ikf=2.86699,ise=3.82966e-09,ne=2.09196,br=50.526, nr=1.18655,var=1.41005,ikr=9.95655,isc=4.51392e-11, nc=1.28018,rb=98.7069,irb=4.30971e-06,rbm=0.110355, re=0.00577433,rc=0.0288716,xtb=0.00344757,xti=0.00948369, eg=1.05,cje=1.42406e-08,vje=0.99,mje=0.23, tf=2.22092e-09,xtf=15.6824,vtf=100000,itf=63.5289, cjc=5.00002e-10,vjc=0.893622,mjc=2.3e-21,xcjc=1, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl4302a }