element component template mjl4281a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 12, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjl4281a=(type=_n, is=9.94641e-11,bf=191.836,nf=1.11524,vaf=24.7449, ikf=5.75399,ise=6.4507e-12,ne=3.39407,br=4.35182, nr=1.1764,var=4.25175,ikr=6.61715,isc=3.89999e-13, nc=3.99,rb=4.37715,irb=0.00966879,rbm=1e-15, re=0.00608852,rc=0.0434329,xtb=0.661303,xti=1.00355, eg=1.05,cje=9.04931e-09,vje=0.99,mje=0.844324, tf=1.6665e-09,xtf=1000,vtf=17023.9,itf=152.472, cjc=8.80163e-10,vjc=0.942802,mjc=0.23183,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl4281a }