element component template mjl21196 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjl21196 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjl21196=(type=_n, is=9.91162e-11,bf=72.017,nf=1.14361,vaf=25.2734, ikf=9.99333,ise=7.00002e-12,ne=3.375,br=4.98511, nr=1.21116,var=6.29246,ikr=4.50711,isc=3.25e-13, nc=4,rb=9.33972,irb=0.1,rbm=0.1, re=0.000642966,rc=0.0378089,xtb=0.1047,xti=1.03131, eg=1.11401,cje=1.38873e-08,vje=0.4,mje=0.436413, tf=1e-08,xtf=50.3784,vtf=3.13272,itf=2.83908, cjc=5e-10,vjc=0.95,mjc=0.23891,xcjc=0.800721, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl21196 }