element component template mjl21194 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjl21194 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjl21194=(type=_n, is=9.56205e-11,bf=62.3633,nf=0.858602,vaf=29.6613, ikf=9.86004,ise=7.00007e-12,ne=3.43749,br=4.96358, nr=0.925054,var=6.18692,ikr=4.87016,isc=3.25e-13, nc=4,rb=11.0204,irb=0.1,rbm=0.1, re=0.000675706,rc=0.124974,xtb=0.150823,xti=1.00001, eg=1.11955,cje=1.70807e-08,vje=0.4,mje=0.520397, tf=1e-08,xtf=47.3046,vtf=1.88154,itf=0.560261, cjc=5e-10,vjc=0.95,mjc=0.238884,xcjc=0.800727, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl21194 }