element component template mjl1302a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 3, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjl1302a=(type=_p, is=7.56722e-11,bf=148.663,nf=1.0861,vaf=33.2962, ikf=6.03056,ise=7.00157e-12,ne=3.37477,br=3.57438, nr=1.38503,var=2.45693,ikr=7.65272,isc=4.75e-13, nc=3.96875,rb=3.55494,irb=0.217628,rbm=0.1, re=0.000905557,rc=0.0997087,xtb=1.30215,xti=1, eg=1.206,cje=1.62625e-08,vje=0.99,mje=0.496165, tf=2.98166e-09,xtf=1000,vtf=3.58167,itf=546.327, cjc=1.72466e-09,vjc=0.814009,mjc=0.457122,xcjc=1, fc=0.207567,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl1302a }