element component template mjl0281a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 9, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjl0281a=(type=_n, is=7.35019e-14,bf=113.063,nf=1.21951,vaf=10.158, ikf=8.51404,ise=8.83106e-12,ne=2.0497,br=4.9071, nr=1.25326,var=8.60208,ikr=6.78731,isc=3.59743e-13, nc=3.99215,rb=0.526348,irb=0.1,rbm=0.526348, re=0.000612798,rc=0.0302655,xtb=0.1,xti=1, eg=1.05,cje=5.60463e-09,vje=0.600913,mje=0.848202, tf=2.07647e-09,xtf=1000,vtf=4157.4,itf=217.206, cjc=4.77948e-10,vjc=0.528497,mjc=0.23,xcjc=1, fc=0.430232,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl0281a }