template mjh6287 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 27, 00 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.5,xti=0.5, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=9.29617e-16,bf=243.214,nf=0.85,vaf=30, ikf=0.449115,ise=1.00186e-09,ne=2.06102,br=24.3214, nr=0.797396,var=10,ikr=1.76361e-05,isc=9.99993e-17, nc=4,rb=1.23307,irb=0.305435,rbm=1.23307, re=0.0001,rc=0.122144,xtb=3.19151e-06,xti=1,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.05303e-09, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=9.29617e-16,bf=243.214,nf=0.85,vaf=30, ikf=0.449115,ise=1.00186e-09,ne=2.06102,br=24.3214, nr=0.797396,var=10,ikr=1.76361e-05,isc=9.99993e-17, nc=4,rb=1.23307,irb=0.305435,rbm=1.23307, re=0.0001,rc=0.122144,xtb=3.19151e-06,xti=1,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=2.35628 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=50 }