template mjh6284 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 27, 00 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.5,xti=0.5, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=3.70669e-15,bf=189.625,nf=0.861845,vaf=30, ikf=0.330047,ise=1e-08,ne=2.17777,br=0.1, nr=0.75,var=10,ikr=0.0016882,isc=1e-16, nc=1,rb=6.9865,irb=0.1,rbm=0.1, re=0.00294928,rc=0.108139,xtb=1.86911e-14,xti=1,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=7.24137e-10, vjc=0.820381,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=3.70669e-15,bf=189.625,nf=0.861845,vaf=30, ikf=0.330047,ise=1e-08,ne=2.17777,br=0.1, nr=0.75,var=10,ikr=0.0016882,isc=1e-16, nc=1,rb=6.9865,irb=0.1,rbm=0.1, re=0.00294928,rc=0.108139,xtb=1.86911e-14,xti=1,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.820381,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=6.45128 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=50 }