template mjh11022 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 29, 03 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=6.43708,n=0.5,xti=2.48045, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=2.46839e-13,bf=100.329,nf=0.983777,vaf=30, ikf=0.201174,ise=1e-16,ne=1.5137,br=0.1, nr=1.5,var=63.732,ikr=1e-05,isc=1e-16, nc=1,rb=4.93406,irb=26.7409,rbm=4.93406, re=0.0001,rc=3.37191,xtb=0.705012,xti=4,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=6.3101e-10, vjc=0.635756,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=2.46839e-13,bf=100.329,nf=0.983777,vaf=30, ikf=0.201174,ise=1e-16,ne=1.5137,br=0.1, nr=1.5,var=63.732,ikr=1e-05,isc=1e-16, nc=1,rb=4.93406,irb=26.7409,rbm=4.93406, re=0.0001,rc=3.37191,xtb=0.705012,xti=4,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.635756,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=18.4564 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=8 }