template mjh11021 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 29, 03 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=2.65841e-11,bf=137.033,nf=1.15607,vaf=30, ikf=0.152356,ise=2.80914e-13,ne=1.34324,br=5.15385, nr=1.5,var=14.2324,ikr=0.676264,isc=2.80914e-13, nc=1,rb=0.101363,irb=0.212211,rbm=0.101363, re=0.267757,rc=1.33878,xtb=0,xti=3.93844,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.01668e-09, vjc=0.64861,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=2.65841e-11,bf=137.033,nf=1.15607,vaf=30, ikf=0.152356,ise=2.80914e-13,ne=1.34324,br=5.15385, nr=1.5,var=14.2324,ikr=0.676264,isc=2.80914e-13, nc=1,rb=0.101363,irb=0.212211,rbm=0.101363, re=0.267757,rc=1.33878,xtb=0,xti=3.93844,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.64861,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=13.962 spd.d1 c e=model=dmodel spr.r1 b d=10000 spr.r2 d e=8 }