element component template mjf45h11 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjf45h11 # Model generated on Feb 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjf45h11=(type=_p, is=8.6047e-11,bf=229.633,nf=0.85,vaf=20.9106, ikf=7.05768,ise=3.9999e-12,ne=3.50001,br=3.08467, nr=0.762761,var=1.96964,ikr=6.22037,isc=5.5e-13, nc=3.9375,rb=7.95822,irb=0.1,rbm=0.1, re=0.000511455,rc=0.061563,xtb=0.138149,xti=1.03079, eg=1.09245,cje=1.03808e-09,vje=0.652004,mje=0.352688, tf=3.0974e-09,xtf=1.35719,vtf=0.995484,itf=1.00003, cjc=5e-10,vjc=0.504995,mjc=0.255734,xcjc=0.803125, fc=0.533317,cjs=0,vjs=0.75,mjs=0.5, tr=2.13288e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjf45h11 }