element component template mjf44h11 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjf44h11 # Model generated on Feb 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjf44h11=(type=_n, is=1.32547e-11,bf=164.27,nf=1.16023,vaf=46.9759, ikf=4.32946,ise=2.61723e-12,ne=1.62633,br=1.80421, nr=1.16498,var=469.765,ikr=0.670133,isc=2.61723e-12, nc=3.00051,rb=1.61538,irb=0.1,rbm=0.1, re=0.00864486,rc=0.0432243,xtb=0.1,xti=1, eg=1.05,cje=1.04839e-09,vje=0.651544,mje=0.353502, tf=3.84017e-09,xtf=1.35721,vtf=0.995712,itf=0.999991, cjc=3.7959e-10,vjc=0.422311,mjc=0.334082,xcjc=0.803125, fc=0.533765,cjs=0,vjs=0.75,mjs=0.5, tr=1.93641e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjf44h11 }