element component template mjf31c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjf31c # Model generated on Feb 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjf31c=(type=_n, is=2.90099e-14,bf=166.536,nf=0.85374,vaf=10, ikf=0.961241,ise=7.82775e-11,ne=3.9896,br=16.6536, nr=0.75,var=36.533,ikr=9.61241,isc=2.33564e-12, nc=1,rb=11.4543,irb=0.1,rbm=0.1, re=0.0211241,rc=0.105621,xtb=0.832657,xti=3.73395, eg=1.05,cje=3.26917e-10,vje=0.491769,mje=0.501134, tf=1e-08,xtf=3.3359,vtf=9.02701,itf=0.0039726, cjc=3.05526e-10,vjc=0.859497,mjc=0.483607,xcjc=0.796203, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.34942e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjf31c }