element component template mjf15030 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjf15030 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjf15030=(type=_n, is=8.52586e-11,bf=111.756,nf=1.12559,vaf=24.6951, ikf=9.20535,ise=5.49997e-12,ne=3.4375,br=3.01415, nr=1.24186,var=3.47825,ikr=6.10635,isc=6.25e-13, nc=3.90625,rb=8.46485,irb=0.1,rbm=0.1, re=0.00048424,rc=0.142581,xtb=0.120563,xti=1, eg=1.10791,cje=3.00414e-09,vje=0.411662,mje=0.51835, tf=1.87342e-09,xtf=1000,vtf=2395.66,itf=178.85, cjc=2.59252e-10,vjc=0.4,mjc=0.383014,xcjc=0.785372, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=8.8568e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjf15030 }