template mje702 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington mje702 # Model generated on Mar 7, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=3.99197e-12,bf=161.777,nf=0.85,vaf=98.3591, ikf=0.057218,ise=9.83925e-14,ne=1.72932,br=0.1, nr=0.75,var=100.307,ikr=0.0982777,isc=9.83925e-14, nc=2,rb=11.1278,irb=0.1,rbm=5.8127, re=0.120146,rc=1.64617,xtb=0.0694289,xti=2.97426,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=3.99197e-12,bf=161.777,nf=0.85,vaf=98.3591, ikf=0.057218,ise=9.83925e-14,ne=1.72932,br=0.1, nr=0.75,var=100.307,ikr=0.0982777,isc=9.83925e-14, nc=2,rb=11.1278,irb=0.1,rbm=5.8127, re=0.120146,rc=1.64617,xtb=0.0694289,xti=2.97426,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=7.03305 spd.d1 c e=model=dmodel spr.r1 b d=6000 spr.r2 d e=150 }