element component template mje5851 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 30, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje5851=(type=_p, is=2.41461e-13,bf=48.109,nf=1.051,vaf=10, ikf=1.12929,ise=6.75902e-11,ne=2.51952,br=0.1, nr=1.17662,var=100,ikr=8.49661,isc=6.75903e-11, nc=4,rb=0.372165,irb=0.1,rbm=0.1, re=0.0001,rc=0.0913523,xtb=0.1,xti=4, eg=1.05,cje=2.74438e-09,vje=0.913284,mje=0.388755, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=5e-10,vjc=0.95,mjc=0.367013,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=1.92129e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje5851 }