template mje5742 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington mje5742 # Model generated on Jan 18, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=2.94555e-12,bf=894.239,nf=1.04954,vaf=30, ikf=0.0421578,ise=1e-16,ne=1,br=1.17922, nr=1.5,var=15.6861,ikr=0.10304,isc=1e-16, nc=2,rb=0.1,irb=0.1,rbm=0.1, re=0.0470537,rc=0.410595,xtb=0,xti=2.70973,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=2.94555e-12,bf=894.239,nf=1.04954,vaf=30, ikf=0.0421578,ise=1e-16,ne=1,br=1.17922, nr=1.5,var=15.6861,ikr=0.10304,isc=1e-16, nc=2,rb=0.1,irb=0.1,rbm=0.1, re=0.0470537,rc=0.410595,xtb=0,xti=2.70973,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=1 spd.d1 e c=model=dmodel spr.r1 b d=100 spr.r2 d e=50 }