element component template mje5731 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje5731 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje5731=(type=_p, is=1e-09,bf=52.3322,nf=1.16023,vaf=24.9997, ikf=0.487274,ise=1e-08,ne=1.93967,br=0.1, nr=1.5,var=83.3398,ikr=2.91689,isc=1e-08, nc=2.87561,rb=13.6056,irb=0.100597,rbm=0.131805, re=0.000600748,rc=0.446399,xtb=0.926206,xti=1.09399, eg=1.05,cje=3.11093e-09,vje=0.647329,mje=0.354522, tf=6.99269e-09,xtf=1.5,vtf=1.00003,itf=0.999993, cjc=3.00213e-10,vjc=0.600041,mjc=0.409822,xcjc=0.8, fc=0.535348,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje5731 }