element component template mje5730 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje5730 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje5730=(type=_p, is=1e-09,bf=57.3968,nf=1.16368,vaf=29.6707, ikf=0.47415,ise=1e-08,ne=1.93542,br=0.1, nr=1.5,var=83.5331,ikr=2.55132,isc=1e-08, nc=3.0077,rb=13.4187,irb=0.1,rbm=0.130778, re=0.00060191,rc=0.443865,xtb=0.848276,xti=1.10435, eg=1.05,cje=3.10649e-09,vje=0.647441,mje=0.354335, tf=6.97814e-09,xtf=1.5,vtf=1.00003,itf=0.999993, cjc=3.00205e-10,vjc=0.600039,mjc=0.409829,xcjc=0.8, fc=0.535264,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje5730 }