element component template mje4353 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje4353 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje4353=(type=_p, is=2.40364e-10,bf=307.75,nf=0.85,vaf=10, ikf=4.98676,ise=3.99983e-12,ne=3.50001,br=4.26769, nr=0.868585,var=1.1263,ikr=7.01509,isc=5.5e-13, nc=4,rb=4.00913,irb=0.1,rbm=0.1, re=0.000307016,rc=0.0542533,xtb=0.125534,xti=1.02793, eg=1.05,cje=9.28441e-08,vje=0.738017,mje=0.686391, tf=1.06251e-09,xtf=50.9867,vtf=19.2081,itf=0.001, cjc=1.09205e-09,vjc=0.8,mjc=0.23,xcjc=0.6708, fc=0.406563,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje4353 }