element component template mje371 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje371 # Model generated on Mar 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje371=(type=_p, is=1.24014e-14,bf=264.521,nf=0.85,vaf=37.5656, ikf=0.255098,ise=1e-16,ne=1.95071,br=0.1, nr=0.891623,var=314.025,ikr=0.966101,isc=1e-16, nc=2.96875,rb=4.01275,irb=0.1,rbm=0.1, re=0.000641497,rc=0.0506609,xtb=1.08404,xti=1.06586, eg=1.206,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje371 }