element component template mje350 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje350 # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje350=(type=_p, is=6.01619e-15,bf=157.387,nf=0.910131,vaf=23.273, ikf=0.0564808,ise=4.48479e-12,ne=1.58557,br=0.1, nr=1.03823,var=4.14543,ikr=0.0999978,isc=1.00199e-13, nc=1.98851,rb=0.1,irb=0.202965,rbm=0.1, re=0.0710678,rc=0.355339,xtb=1.03638,xti=3.8424, eg=1.206,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje350 }