element component template mje344 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje344 # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje344=(type=_n, is=9.18333e-14,bf=125.9,nf=1.5,vaf=273.809, ikf=0.242499,ise=3.44405e-11,ne=2.582,br=0.917609, nr=1.5,var=194.251,ikr=2.42499,isc=5.12215e-12, nc=1.82076,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=1.69909,xtb=0.495049,xti=1, eg=1.05,cje=7.525e-12,vje=0.651979,mje=0.352708, tf=3.53505e-10,xtf=1.01449,vtf=10.4725,itf=0.00995664, cjc=2.74472e-11,vjc=0.752325,mjc=0.304281,xcjc=0.896875, fc=0.501042,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje344 }