element component template mje3439 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje3439 # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje3439=(type=_n, is=1e-09,bf=59.4582,nf=0.85,vaf=39.1406, ikf=0.0136915,ise=1e-08,ne=2.08001,br=3.7291, nr=0.75,var=75.9449,ikr=0.136915,isc=6.52627e-09, nc=2.91322,rb=108.92,irb=0.1,rbm=0.1, re=0.000432269,rc=0.00216134,xtb=0.357065,xti=1, eg=1.05,cje=4.83045e-11,vje=0.648998,mje=0.351618, tf=5.09574e-09,xtf=1.5,vtf=1,itf=1, cjc=1.09937e-11,vjc=0.775323,mjc=0.23,xcjc=0.9, fc=0.500569,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje3439 }