element component template mje340 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje340 # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje340=(type=_n, is=1.03431e-13,bf=172.974,nf=0.939811,vaf=27.3487, ikf=0.0260146,ise=4.48447e-11,ne=1.61605,br=16.6725, nr=0.796984,var=6.11596,ikr=0.10004,isc=9.99914e-14, nc=1.99995,rb=1.47761,irb=0.2,rbm=1.47761, re=0.0001,rc=1.42228,xtb=2.70726,xti=1, eg=1.206,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje340 }