element component template mje3055t c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje3055t # Model generated on Jan 18, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje3055t=(type=_n, is=1.92238e-13,bf=327.43,nf=0.85,vaf=36.105, ikf=0.620037,ise=1.4602e-10,ne=1.50926,br=0.654697, nr=0.935367,var=361.05,ikr=6.20037,isc=6.85154e-12, nc=2.96871,rb=16.05,irb=0.1,rbm=0.161446, re=0.000602331,rc=0.0632768,xtb=0.943656,xti=1.12302, eg=1.05,cje=9.23675e-08,vje=0.506151,mje=0.607139, tf=1e-08,xtf=1.35736,vtf=0.997047,itf=0.999796, cjc=5e-10,vjc=0.400198,mjc=0.410184,xcjc=0.803125, fc=0.658133,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje3055t }