element component template mje243 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 22, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje243=(type=_n, is=1.27357e-12,bf=188.792,nf=1.05658,vaf=13.5417, ikf=0.442678,ise=1e-16,ne=4,br=1.73115, nr=1.04113,var=135.417,ikr=1.00889,isc=1e-16, nc=2.93725,rb=193.999,irb=5.29235e-05,rbm=0.000841015, re=9.44257e-05,rc=0.216999,xtb=1.16682,xti=0.80411, eg=1.05,cje=2.19516e-10,vje=0.99,mje=0.39332, tf=1.51916e-09,xtf=1.21445,vtf=11.3491,itf=0.0098534, cjc=7.43909e-11,vjc=0.4,mjc=0.287382,xcjc=0.799998, fc=0.577401,cjs=0,vjs=0.75,mjs=0.5, tr=7.76174e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje243 }