element component template mje210 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 31, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje210=(type=_p, is=2.00939e-14,bf=239.361,nf=0.896718,vaf=25.7301, ikf=7.3852,ise=8.48474e-12,ne=3.31568,br=3.52861, nr=0.934743,var=1.2364,ikr=9.21648,isc=1.75001e-13, nc=4,rb=9.03053,irb=0.0628113,rbm=0.098554, re=0.000934851,rc=0.199622,xtb=0.20806,xti=1, eg=1.05,cje=1.48386e-10,vje=1.38542,mje=0.388741, tf=1.42687e-09,xtf=1.19634,vtf=11.2194,itf=0.00993432, cjc=1.46449e-10,vjc=0.0628049,mjc=0.253896,xcjc=0.8, fc=0.556255,cjs=0,vjs=0.75,mjs=0.5, tr=2.58802e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje210 }