element component template mje200 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 31, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje200=(type=_n, is=4.05292e-12,bf=380.795,nf=1.12262,vaf=3.13981, ikf=2.93627,ise=2.00947e-11,ne=1.68705,br=0.235532, nr=1.28142,var=2.69274,ikr=3.00157,isc=5.4677e-13, nc=3.93885,rb=3.97224,irb=0.1,rbm=0.1, re=0.0001,rc=0.183575,xtb=0.1,xti=1, eg=1.05,cje=2.005e-10,vje=0.99,mje=0.364577, tf=1.51626e-09,xtf=1.18106,vtf=11.1354,itf=0.00993068, cjc=1.29309e-10,vjc=0.727072,mjc=0.261798,xcjc=0.8, fc=0.565346,cjs=0,vjs=0.75,mjs=0.5, tr=2.1444e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje200 }