element component template mje182 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje182 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje182=(type=_n, is=1e-17,bf=198.35,nf=1.0206,vaf=12.4376, ikf=1.11965,ise=7.21502e-12,ne=3.15832,br=4.34273, nr=1.1475,var=2.3972,ikr=10,isc=3.89992e-13, nc=3.99001,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.49763,xtb=0.1,xti=1.08146, eg=1.206,cje=1.20187e-10,vje=0.813111,mje=0.386263, tf=9.98546e-10,xtf=0.998055,vtf=9.87785,itf=0.00987268, cjc=2.86035e-11,vjc=0.4,mjc=0.246763,xcjc=0.8, fc=0.537414,cjs=0,vjs=0.75,mjs=0.5, tr=6.20767e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje182 }