element component template mje18008 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje18008 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje18008=(type=_n, is=1e-09,bf=16.2807,nf=0.85,vaf=17.9534, ikf=8.91667,ise=6.94438e-12,ne=3.38189,br=1.62807, nr=0.82571,var=5.01712,ikr=3.65604,isc=4.43005e-13, nc=3.99216,rb=2.7149,irb=0.1,rbm=0.1, re=0.0001,rc=0.0871278,xtb=0.121787,xti=1, eg=1.05,cje=4.65558e-09,vje=0.446548,mje=0.330981, tf=1e-08,xtf=1.83198,vtf=3.88526,itf=0.338593, cjc=3.83049e-10,vjc=0.4,mjc=0.456299,xcjc=0.799262, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.46239e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje18008 }