element component template mje18004d2 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje18004d2 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje18004d2=(type=_n, is=9.26413e-13,bf=77.0904,nf=1.04443,vaf=46.5782, ikf=0.274524,ise=1.6134e-10,ne=1.97695,br=0.1, nr=1.5,var=264.117,ikr=2.74524,isc=1.6134e-10, nc=1.16692,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.259544,xtb=1.77714,xti=1, eg=1.05,cje=1.42358e-09,vje=0.99,mje=0.440909, tf=1e-08,xtf=1.88489,vtf=2.99842,itf=0.600095, cjc=3.86901e-10,vjc=0.4,mjc=0.582235,xcjc=0.799996, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=6.18034e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje18004d2 }