element component template mje18004 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje18004 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje18004=(type=_n, is=1e-17,bf=28.9081,nf=0.85,vaf=30.1386, ikf=5.56749,ise=5.41307e-12,ne=3.42903,br=2.8908, nr=0.782418,var=3.18374,ikr=2.47573,isc=4.31878e-13, nc=3.99474,rb=1.01858,irb=0.100033,rbm=0.100017, re=0.000655569,rc=0.193973,xtb=0.119644,xti=1.00078, eg=1.10976,cje=2.59175e-09,vje=0.4,mje=0.345984, tf=1e-08,xtf=0.05,vtf=0.1,itf=620.447, cjc=1.81952e-10,vjc=0.8,mjc=0.536669,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.29051e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje18004 }