element component template mje18002 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje18002 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje18002=(type=_n, is=5.96503e-12,bf=29.4471,nf=0.85,vaf=96.404, ikf=0.618239,ise=9.99998e-17,ne=1.86809,br=0.1, nr=0.75,var=46.7468,ikr=1.31946,isc=1e-16, nc=2.9756,rb=10.0233,irb=0.1,rbm=0.109473, re=0.000639432,rc=0.00319716,xtb=0.405812,xti=1.02347, eg=1.05,cje=8.77268e-10,vje=0.444208,mje=0.320355, tf=1e-08,xtf=2.06852,vtf=4.36405,itf=0.001, cjc=9.5227e-11,vjc=0.506076,mjc=0.394642,xcjc=0.644139, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.63024e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje18002 }