element component template mje171 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje171 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje171=(type=_p, is=5.37678e-14,bf=144.999,nf=1.31124,vaf=37.7636, ikf=0.3377,ise=3.90593e-13,ne=1.94164,br=2.16743, nr=1.5,var=341.991,ikr=1.01149,isc=3.90593e-13, nc=2.99994,rb=0.143784,irb=0.1,rbm=0.143784, re=0.000974472,rc=0.479448,xtb=0.965901,xti=1.10736, eg=1.206,cje=1.19394e-10,vje=0.418187,mje=0.353257, tf=9.42564e-10,xtf=0.98021,vtf=9.92389,itf=0.0101545, cjc=8.86819e-11,vjc=0.4,mjc=0.380776,xcjc=0.8, fc=0.527944,cjs=0,vjs=0.75,mjs=0.5, tr=1.15732e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje171 }