element component template mje15035 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 30, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje15035=(type=_p, is=5.81508e-15,bf=313.373,nf=0.85,vaf=40.5017, ikf=0.897023,ise=6.74258e-16,ne=1.04249,br=0.958017, nr=0.894461,var=148.639,ikr=7.05393,isc=6.74258e-16, nc=2.84461,rb=3.62039,irb=0.1,rbm=0.1, re=0.000923293,rc=0.233799,xtb=2.92628,xti=1.01325, eg=1.17461,cje=1.5597e-09,vje=0.99,mje=0.554057, tf=1.35882e-09,xtf=1000,vtf=467.207,itf=58.3338, cjc=1.58888e-10,vjc=0.4,mjc=0.23,xcjc=0.786287, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje15035 }