element component template mje15034 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 30, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmje15034=(type=_n, is=3.92866e-12,bf=260.938,nf=1.02215,vaf=15.3399, ikf=0.160087,ise=1e-08,ne=2.54491,br=26.0938, nr=1.10885,var=153.399,ikr=1.60087,isc=1e-08, nc=1.89024,rb=0.41209,irb=0.1,rbm=0.41209, re=0.0001,rc=0.208002,xtb=0.897431,xti=1.39234, eg=1.206,cje=1.61534e-09,vje=0.698417,mje=0.382854, tf=1.03079e-09,xtf=1000,vtf=100000,itf=42.9041, cjc=1.04458e-10,vjc=0.441587,mjc=0.23,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje15034 }