element component template mje15033 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje15033 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje15033=(type=_p, is=7.51228e-10,bf=134.35,nf=1.25737,vaf=12.5778, ikf=1.88497,ise=7.74267e-12,ne=3.34528,br=5.14173, nr=1.47488,var=1.4505,ikr=7.47186,isc=3.25e-13, nc=4,rb=4.37743,irb=0.1,rbm=0.1, re=0.000332989,rc=0.381218,xtb=0.223027,xti=1, eg=1.05,cje=3.06005e-09,vje=0.64838,mje=0.352991, tf=4.78203e-09,xtf=1.50001,vtf=1.00006,itf=0.999988, cjc=3.00101e-10,vjc=0.600019,mjc=0.409916,xcjc=0.8, fc=0.534975,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje15033 }